IESNA:LM-63-2002
[TEST]P1202745
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-830-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7985
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1170.7 1198.7 1213.9 1200.4 1154.6 1061.8 987.7 985.5 1022.8 1074.5
1152.1 1255.4 1390.2 1574.1 1780 1978.3 2183.4 2406.2 2655.8 2871.5
2975.3 2921 2718.9 2350.7 1719.4 1100.4 753.4 547.4 399.1 295.7
214 163.6 131.3 96.6 55.1 19.5 0
1170.7 1205.4 1221.1 1208.4 1163.5 1071.1 995.7 988.9 1024.1 1073.7
1147.8 1248.7 1377.9 1555 1764.7 1965.2 2173.2 2398.6 2651.1 2875.3
2995.2 2958.7 2771.9 2436.7 1834.6 1171.5 799.1 582.2 423.7 312.7
226.7 173.3 137.7 107.2 62.3 25.4 0
1170.7 1203.3 1220.3 1211 1172.4 1090.2 1010.1 997.8 1029.2 1078.8
1146.5 1244 1371.1 1536.8 1745.2 1974.5 2174.5 2373.2 2627.4 2872.3
3024.4 3038.4 2904.1 2555.4 1982.1 1307.1 923.3 688.1 512.7 372.4
270.7 202.1 153.4 129.7 78.4 27.5 0
1170.7 1201.2 1222 1221.1 1196.5 1137.2 1058.4 1020.7 1033.8 1074.5
1136.8 1221.5 1332.1 1472.8 1646.5 1841.4 2047.3 2260.5 2498.2 2763.4
2990.5 3092.6 3035 2820.2 2376.1 1678.3 1131.7 870.7 688.1 533.9
408.5 299.1 210.6 147.9 105.9 41.5 0
1170.7 1201.2 1227.5 1238.1 1226.6 1192.3 1130 1075.8 1065.2 1089.8
1139.8 1213.9 1304.6 1422.4 1569 1741.4 1930.8 2129.5 2348.2 2607.9
2893.9 3129.9 3225.3 3140.5 2843.9 2216 1432.6 933.4 718.2 581.3
465.2 372.4 285.6 204.2 130.5 56.8 0
1170.7 1198.2 1228.7 1253.3 1262.6 1255.9 1226.6 1180.9 1146.1 1143.2
1170.7 1227.5 1306.7 1405.9 1530.9 1685.9 1868.5 2071.5 2282.9 2512.2
2796.5 3109.6 3373.1 3500.7 3432.4 3082.9 2294.8 1358 755.5 510.1
388.5 291.5 218.2 150.4 91.9 38.1 0
1170.7 1197.8 1230 1264.8 1293.2 1312.6 1319.8 1312.2 1292.7 1280.4
1294 1335.5 1398.2 1479.2 1588.5 1731.7 1905.4 2105.4 2328.7 2566.8
2807.1 3081.2 3410.4 3794.3 4121 4221 3953.2 3067.6 1858.4 919.9
458.9 284.7 185.6 113.1 64.8 25 0
1170.7 1193.6 1227.5 1269.4 1311.4 1350.8 1394 1436.4 1471.5 1502.5
1537.6 1580 1636.4 1714.3 1823.2 1969.4 2152.9 2364.7 2598.6 2842.6
3078.2 3312.1 3571.4 3931.1 4483.7 5174.3 5692.1 5668.3 4818.4 3501.9
2046.5 941.5 380.1 191.9 85.2 24.6 0
1170.7 1190.2 1220.7 1263.1 1310.1 1363.9 1427.5 1500.3 1582.1 1673.2
1781.3 1901.6 2027.4 2163.9 2323.6 2520.6 2746.5 2988.8 3232.5 3459.1
3675.2 3878.6 4076.9 4287.1 4585.8 5092.1 5896.3 6678 6661.1 5723.9
3992.6 1893.1 598.3 227.5 105.9 34.7 0
1170.7 1184.7 1213.9 1253.3 1300.8 1357.1 1423.7 1499.9 1582.1 1680
1795.2 1925.7 2066.4 2226.2 2422.3 2666.4 2956.6 3287.1 3598.1 3890.5
4164.6 4412.1 4629.8 4862.5 5163.7 5657.8 6440.8 7247.5 7461.9 6749.2
4747.6 1902.4 506.3 195.8 86.9 25.8 0
1170.7 1183.4 1211 1248.7 1292.7 1343.1 1406.7 1478.7 1559.2 1651.2
1759.2 1880 2008.4 2151.6 2325.3 2543.1 2804.9 3092.2 3380.8 3657.4
3922.7 4173.5 4410.8 4659.1 4982.4 5467.1 6295.9 7022.1 7192 6532.7
4785.8 2009.2 531.3 197.4 77.5 21.6 0
1170.7 1179.2 1202.9 1236.8 1276.2 1321.5 1377.5 1440.6 1508.4 1585.9
1674.5 1772.8 1871.5 1978.3 2107.5 2267.3 2463 2680.4 2902 3122.3
3338.4 3538.8 3728.6 3935.4 4221.8 4697.6 5401 5994.2 5961.5 5295.1
3890 1639.7 436 166.1 64 16.5 0
1170.7 1177.1 1196.1 1224.9 1258 1295.7 1341.5 1389.8 1438.9 1491.4
1550.3 1611.8 1667.7 1716 1767.7 1832.1 1916 2017.3 2127.4 2245.6
2369.8 2494.8 2619.8 2770.2 3006.2 3446.4 4058.3 4442.1 4163.3 3482.9
2472.3 1037.2 286 112.7 48.3 14.4 0
1170.7 1168.6 1176.2 1190.6 1205.4 1220.7 1233 1235.1 1219.9 1183.4
1126.2 1049.9 957.6 860.5 765.6 689.8 634.3 599.1 586.8 594.5
622.4 653.8 666.1 652.5 623.3 576.2 487.7 369 281.8 228
182.2 142.8 108.9 77.5 47.9 17.8 0
1170.7 1157.1 1150.8 1146.1 1138.9 1122.4 1086.4 1027.1 943.2 855
780.9 722 677.5 640.6 611.4 590.6 574.5 563.5 555.5 548.7
535.1 512.7 481.8 442.3 393.6 345.3 307.6 276.3 245.3 214
182.2 151.3 119.1 83.9 50.4 16.9 0
1170.7 1145.3 1124.1 1098.7 1065.6 1015.2 949.5 885.1 832.2 788.9
751.7 719 690.6 663.5 636.8 611.8 591.5 574.5 558.9 539.4
512.7 479.2 447.9 422.4 398.3 369.9 338.1 305.5 276.7 247.4
211 175.4 137.7 99.6 58 26.7 0
1170.7 1133.8 1095.3 1050.8 997 936.8 890.6 861 836.8 810.6
780.9 750.4 720.3 691.1 660.6 627.5 594.9 566.5 542.8 521.2
502.1 485.6 471.2 454.6 430.1 393.6 358 329.2 300.8 271.2
240.2 206.3 170.3 130.5 86.4 46.2 0
1170.7 1130 1074.9 1015.2 955 908 885.5 877.1 865.6 844.4
814.8 778.3 740.2 702.9 664.4 622.8 581.7 546.2 520.3 503.8
489.4 477.5 466.5 436.8 399.6 381.8 362.7 342.4 317.8 291.5
262.7 234.3 203.8 161.4 122 69.9 0
1170.7 1122 1056.3 988.1 931.7 901.2 896.6 900.8 896.1 874.1
839.4 797.4 748.7 706.7 661 622 589 554.2 522.4 494.5
472.9 458.5 431.3 397.9 383.5 365.7 346.6 326.7 305.5 282.2
256.8 236.4 203 166.5 126.3 72.5 0
1170.7 1116.5 1042.7 969.9 920.3 901.6 908 918.2 915.2 894
855.5 805.9 751.2 694.9 647 623.3 595.3 553.4 504.6 468.2
444.9 430.9 398.3 378.8 362.7 344.5 324.6 303.4 280.5 256.8
233.5 216.1 180.9 144.5 108.9 66.5 0
1170.7 1113.5 1030 958 913.9 902.1 913.5 925.8 925 903.8
864.4 812.7 752.5 686.8 630.5 603.8 565.6 514.4 469.5 441.9
422.4 408 379.6 364.8 347 329.2 308.5 287.7 265.7 242.4
223.3 228.8 169.1 125 92.4 38.6 0
1170.7 1116.9 1035.1 960.5 915.6 902.9 913.1 927.5 927.5 906.3
866.9 815.2 755.5 689.4 631.3 605.1 566.5 514 470.7 441.9
420.7 408.5 377.9 363.5 346.2 329.2 309.3 288.1 266.9 242.4
220.3 207.6 157.2 125 95.3 55.1 0
